Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 115SMTP15
Part #:PC0003
Catalog #:115SMTP15
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Size (in): | 0.375 in | Efficiency: | 80 |
| Product Type: | TorqTaper Plus (SMTP) | Ratio: | 15:1 |
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Input Speed: | 1750 |
| Output Speed: | 116.67 | Housing Length (in): | 8.36 in |
| Housing Width (in): | 11 in | Standards met: | AGMA |
| Housing Height (in): | 14.08 in | Maximum Output Size (in): | 1.9375 in |
| Maximum Output Bore: | 1.9375 | Gear Type: | Helical |
| Mounting Style: | Shaft mount | Input Style: | Shaft |
| Reducer Size: | 115 | Ratio Range: | 15:1 |
| Drive Type: | Torque Arm | Reduction: | Double |
| Output Bore: | Tapered Bushing | Maximum Output RPM: | 130 |
| Input Shaft Diameter: | 1.125 | Input Shaft Keyseat (in): | .250 x .250 x 2.75 in |
| Output Torque Rating (in-lb): | 540.19 in-Lbs @1750 input rpm, 1 HP in/lbs | Output Shaft: | Tapered Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288910190 | Weight: | 75.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 13.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

