Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 115SMTP35
Part #:PC0005
Catalog #:115SMTP35
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Size (in): | 0.375 in | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Output Speed: | 50 | Product Type: | TorqTaper Plus (SMTP) |
| Ratio: | 35:1 | Input Speed: | 1750 |
| Efficiency: | 80 | Housing Height (in): | 14.08 in |
| Housing Width (in): | 11 in | Housing Length (in): | 8.36 in |
| Standards met: | AGMA | Maximum Output Size (in): | 1.9375 in |
| Reducer Size: | 115 | Input Style: | Shaft |
| Ratio Range: | 30:1 | Gear Type: | Helical |
| Maximum Output Bore: | 1.9375 | Mounting Style: | Shaft mount |
| Drive Type: | Torque Arm | Maximum Output RPM: | 50 |
| Output Bore: | Tapered Bushing | Reduction: | Double |
| Input Shaft Diameter: | 1.125 | Input Shaft Keyseat (in): | .250 x .250 x 2.75 in |
| Output Torque Rating (in-lb): | 1260.48 in-Lbs @1750 input rpm, 1 HP in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Tapered Bore |
General Specifications
| UPC: | 662288910220 | Weight: | 75.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 13.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

