Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 115HMTP05 6B SAE-A 2
Part #:PC0006
Catalog #:115HMTP05 6B SAE-A 2
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5:1 | Bolt Size (in): | 0.375 in |
| Input Speed: | 1750 | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Efficiency: | 80 | Product Type: | Hydraulic TorqTaper Plus (HMTP) |
| Output Speed: | 350 | Reduction X:1: | 5:1 |
| Housing Length (in): | 11 in | Housing Height (in): | 14.08 in |
| Standards met: | AGMA | Housing Width (in): | 10.54 in |
| Maximum Output Size (in): | 1.9375 in | Maximum Output Bore: | 1.9375 |
| Gear Type: | Helical | Reducer Size: | 115 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 5:1 |
| Mounting Style: | Shaft mount | Maximum Output RPM: | 400 |
| Reduction: | Single | Drive Type: | Torque Arm |
| Output Bore: | Tapered Bushing | Input Shaft Diameter: | 1" 6B |
| Output Shaft: | Tapered Bore | Output Torque Rating (in-lb): | 180.07 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662460540818 | Weight: | 75.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 13.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

