Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 115CMTP35 Q180
Part #:PC0024
Catalog #:115CMTP35 Q180
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Speed: | 1750 | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Product Type: | C-Face TorqTaper Plus (CMTP) | Efficiency: | 80 |
| Ratio: | 35:1 | Bolt Size (in): | 0.375 in |
| Output Speed: | 50 | Mounting Style: | Shaft mount |
| Maximum Output Bore: | 1.9375 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Gear Type: | Helical |
| Reducer Size: | 115 | Input Shaft Diameter: | 1.125 |
| Output Shaft: | Tapered Bore | Output Torque Rating (in-lb): | 1260.48 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662460540993 | Weight: | 92.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 13.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

