Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 203SMTP05
Part #:PD0001
Catalog #:203SMTP05
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Speed: | 1750 | Ratio: | 5:1 |
| Efficiency: | 80 | Bolt Size (in): | 0.375 in |
| Output Speed: | 350 | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Product Type: | TorqTaper Plus (SMTP) | Housing Width (in): | 12.88 in |
| Standards met: | AGMA | Housing Length (in): | 9.43 in |
| Housing Height (in): | 16.16 in | Maximum Output Size (in): | 2.1875 in |
| Maximum Output Bore: | 2.1875 | Gear Type: | Helical |
| Ratio Range: | 5:1 | Reducer Size: | 203 |
| Input Style: | Shaft | Mounting Style: | Shaft mount |
| Maximum Output RPM: | 400 | Reduction: | Single |
| Output Bore: | Tapered Bushing | Drive Type: | Torque Arm |
| Input Shaft Diameter: | 1.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 180.07 in-Lbs @1750 input rpm, 1 HP in/lbs | Output Shaft: | Tapered Bore |
| Input Shaft Keyseat (in): | .250 x .250 x 3.88 in |
General Specifications
| UPC: | 662288910350 | Weight: | 103.00 LB |
| Packaged Length: | 22.50 IN | Packaged Width: | 18.50 IN |
| Packaged Height: | 16.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

