Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 203CMTP09 Q56
Part #:PD0013
Catalog #:203CMTP09 Q56
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | C-Face TorqTaper Plus (CMTP) | Bolt Size (in): | 0.375 in |
| Efficiency: | 80 | Input Speed: | 1750 |
| Output Speed: | 17 | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Ratio: | 9:1 | Gear Type: | Helical |
| Maximum Output Bore: | 2.1875 | Reducer Size: | 203 |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Mounting Style: | Shaft mount | Input Shaft Diameter: | 0.625 |
| Housing Material: | Cast Iron | Output Shaft: | Tapered Bore |
| Output Torque Rating (in-lb): | 3707.29 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662460541068 | Weight: | 122.00 LB |
| Packaged Length: | 22.50 IN | Packaged Width: | 18.50 IN |
| Packaged Height: | 16.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

