Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 207CMTP35 Q140
Part #:PE0022
Catalog #:207CMTP35 Q140
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Speed: | 50 | Input Speed: | 1750 |
| Efficiency: | 80 | Ratio: | 35:1 |
| Product Type: | C-Face TorqTaper Plus (CMTP) | Bolt Size (in): | 0.4375 in |
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Ratio Range: | 30:1 |
| Gear Type: | Helical | Reducer Size: | 207 |
| Mounting Style: | Shaft mount | Maximum Output Bore: | 2.4375 |
| Input Style: | C-Face Quill | Input Shaft Diameter: | 0.875 |
| Output Shaft: | Tapered Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1260.48 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662460541419 | Weight: | 164.00 LB |
| Packaged Length: | 22.50 IN | Packaged Width: | 18.50 IN |
| Packaged Height: | 16.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

