Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 215SMTP05
Part #:PF0003
Catalog #:215SMTP05
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Efficiency: | 80 | Input Speed: | 1750 |
| Bolt Size (in): | 0.4375 in | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Output Speed: | 350 | Product Type: | TorqTaper Plus (SMTP) |
| Ratio: | 5:1 | Standards met: | AGMA |
| Housing Length (in): | 10.85 in | Housing Width (in): | 16.25 in |
| Housing Height (in): | 20.88 in | Maximum Output Size (in): | 2.9375 in |
| Gear Type: | Helical | Mounting Style: | Shaft mount |
| Ratio Range: | 5:1 | Maximum Output Bore: | 2.9375 |
| Reducer Size: | 215 | Input Style: | Shaft |
| Maximum Output RPM: | 400 | Reduction: | Single |
| Output Bore: | Tapered Bushing | Drive Type: | Torque Arm |
| Input Shaft Diameter: | 1.875 | Output Shaft: | Tapered Bore |
| Output Torque Rating (in-lb): | 180.07 in-Lbs @1750 input rpm, 1 HP in/lbs | Housing Material: | Cast Iron |
| Input Shaft Keyseat (in): | .500 x .500 x 3.75 in |
General Specifications
| UPC: | 662288911685 | Weight: | 216.00 LB |
| Packaged Length: | 27.50 IN | Packaged Width: | 20.00 IN |
| Packaged Height: | 23.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

