Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 215HMTP15 14T SAE-C 4
Part #:PF0014
Catalog #:215HMTP15 14T SAE-C 4
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Speed: | 116.67 | Efficiency: | 80 |
| Bolt Size (in): | 0.4375 in | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Ratio: | 15:1 | Product Type: | Hydraulic TorqTaper Plus (HMTP) |
| Input Speed: | 1750 | Gear Type: | Helical |
| Input Style: | Hydraulic Adapter | Mounting Style: | Shaft mount |
| Reducer Size: | 215 | Ratio Range: | 15:1 |
| Maximum Output Bore: | 2.9375 | Input Shaft Diameter: | 1-1/4" 14T |
| Output Torque Rating (in-lb): | 540.19 in-Lbs @1750 input rpm, 1 HP in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Tapered Bore |
General Specifications
| UPC: | 662460541570 | Weight: | 259.00 LB |
| Packaged Length: | 27.50 IN | Packaged Width: | 20.00 IN |
| Packaged Height: | 23.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

