Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 215HMTP25 13T SAE-B 2
Part #:PF0015
Catalog #:215HMTP25 13T SAE-B 2
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 25:1 | Bolt Size (in): | 0.4375 in |
| Output Speed: | 70 | Product Type: | Hydraulic TorqTaper Plus (HMTP) |
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Input Speed: | 1750 |
| Efficiency: | 80 | Gear Type: | Helical |
| Input Style: | Hydraulic Adapter | Maximum Output Bore: | 2.9375 |
| Mounting Style: | Shaft mount | Ratio Range: | 25:1 |
| Reducer Size: | 215 | Input Shaft Diameter: | 7/8" 13T |
| Housing Material: | Cast Iron | Output Shaft: | Tapered Bore |
| Output Torque Rating (in-lb): | 900.34 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662460541587 | Weight: | 261.00 LB |
| Packaged Length: | 27.50 IN | Packaged Width: | 20.00 IN |
| Packaged Height: | 23.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

