Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 215CMTP25 Q210
Part #:PF0034
Catalog #:215CMTP25 Q210
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Speed: | 70 | Bolt Size (in): | 0.4375 in |
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Product Type: | C-Face TorqTaper Plus (CMTP) |
| Ratio: | 25:1 | Efficiency: | 80 |
| Input Speed: | 1750 | Mounting Style: | Shaft mount |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Reducer Size: | 215 | Gear Type: | Helical |
| Maximum Output Bore: | 2.9375 | Input Shaft Diameter: | 1.375 |
| Output Shaft: | Tapered Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 900.34 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662460541778 | Weight: | 251.00 LB |
| Packaged Length: | 10.85 IN | Packaged Width: | 16.25 IN |
| Packaged Height: | 20.88 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

