Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 307SMTP35
Part #:PG0005
Catalog #:307SMTP35
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, fan kits, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 35:1 | Efficiency: | 80 |
| Bolt Size (in): | 0.5 in | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Input Speed: | 1750 | Output Speed: | 50 |
| Product Type: | TorqTaper Plus (SMTP) | Standards met: | AGMA |
| Housing Height (in): | 24.37 in | Housing Width (in): | 19.04 in |
| Housing Length (in): | 12.57 in | Maximum Output Size (in): | 3.4375 in |
| Reducer Size: | 307 | Ratio Range: | 30:1 |
| Input Style: | Shaft | Gear Type: | Helical |
| Mounting Style: | Shaft mount | Maximum Output Bore: | 3.4375 |
| Reduction: | Double | Drive Type: | Torque Arm |
| Maximum Output RPM: | 50 | Output Bore: | Tapered Bushing |
| Input Shaft Diameter: | 2 | Input Shaft Keyseat (in): | 1/2 x 1/2 x 6 1/2 in |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1260.48 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Output Shaft: | Tapered Bore |
General Specifications
| UPC: | 662460500324 | Weight: | 324.00 LB |
| Packaged Length: | 27.50 IN | Packaged Width: | 20.00 IN |
| Packaged Height: | 23.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

