Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 307CMTP09 Q180
Part #:PG0020
Catalog #:307CMTP09 Q180
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, fan kits, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Efficiency: | 80 | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Input Speed: | 1750 | Ratio: | 9:1 |
| Product Type: | C-Face TorqTaper Plus (CMTP) | Bolt Size (in): | 0.5 in |
| Output Speed: | 17 | Reducer Size: | 307 |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Maximum Output Bore: | 3.4375 | Mounting Style: | Shaft mount |
| Gear Type: | Helical | Input Shaft Diameter: | 1.125 |
| Output Torque Rating (in-lb): | 3707.29 in-Lbs @1750 input rpm, 1 HP in/lbs | Output Shaft: | Tapered Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662460542010 | Weight: | 382.00 LB |
| Packaged Length: | 12.57 IN | Packaged Width: | 19.04 IN |
| Packaged Height: | 24.37 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

