Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 315SMTP05
Part #:PH0001
Catalog #:315SMTP05
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, fan kits, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Output Speed: | 350 |
| Ratio: | 5:1 | Bolt Size (in): | 0.625 in |
| Input Speed: | 1750 | Efficiency: | 80 |
| Product Type: | TorqTaper Plus (SMTP) | Housing Width (in): | 19.9 in |
| Housing Height (in): | 26.35 in | Standards met: | AGMA |
| Housing Length (in): | 14.5 in | Maximum Output Size (in): | 3.9375 in |
| Ratio Range: | 5:1 | Mounting Style: | Shaft mount |
| Input Style: | Shaft | Gear Type: | Helical |
| Maximum Output Bore: | 3.9375 | Reducer Size: | 315 |
| Maximum Output RPM: | 400 | Output Bore: | Tapered Bushing |
| Reduction: | Single | Drive Type: | Torque Arm |
| Input Shaft Diameter: | 2.125 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 180.07 in-Lbs @1750 input rpm, 1 HP in/lbs | Input Shaft Keyseat (in): | 1/2 x 1/2 x 7 1/2 in |
| Output Shaft: | Tapered Bore |
General Specifications
| UPC: | 662460500331 | Weight: | 474.00 LB |
| Packaged Length: | 27.50 IN | Packaged Width: | 20.00 IN |
| Packaged Height: | 23.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

