Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 315SMTP09
Part #:PH0002
Catalog #:315SMTP09
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, fan kits, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | TorqTaper Plus (SMTP) | Output Speed: | 17 |
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Bolt Size (in): | 0.625 in |
| Efficiency: | 80 | Input Speed: | 1750 |
| Ratio: | 9:1 | Housing Width (in): | 19.9 in |
| Standards met: | AGMA | Housing Height (in): | 26.35 in |
| Housing Length (in): | 14.5 in | Maximum Output Size (in): | 3.9375 in |
| Gear Type: | Helical | Mounting Style: | Shaft mount |
| Maximum Output Bore: | 3.9375 | Input Style: | Shaft |
| Ratio Range: | 10:1 | Reducer Size: | 315 |
| Output Bore: | Tapered Bushing | Drive Type: | Torque Arm |
| Reduction: | Double | Maximum Output RPM: | 200 |
| Input Shaft Diameter: | 2.125 | Output Torque Rating (in-lb): | 3707.29 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Input Shaft Keyseat (in): | 1/2 x 1/2 x 7 1/2 in | Output Shaft: | Tapered Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662460500348 | Weight: | 474.00 LB |
| Packaged Length: | 27.50 IN | Packaged Width: | 20.00 IN |
| Packaged Height: | 23.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

