Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 315SMTP15
Part #:PH0003
Catalog #:315SMTP15
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, fan kits, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Size (in): | 0.625 in | Output Speed: | 116.67 |
| Product Type: | TorqTaper Plus (SMTP) | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Input Speed: | 1750 | Efficiency: | 80 |
| Ratio: | 15:1 | Housing Height (in): | 26.35 in |
| Standards met: | AGMA | Housing Width (in): | 19.9 in |
| Housing Length (in): | 14.5 in | Maximum Output Size (in): | 3.9375 in |
| Ratio Range: | 15:1 | Maximum Output Bore: | 3.9375 |
| Input Style: | Shaft | Mounting Style: | Shaft mount |
| Reducer Size: | 315 | Gear Type: | Helical |
| Maximum Output RPM: | 130 | Reduction: | Double |
| Output Bore: | Tapered Bushing | Drive Type: | Torque Arm |
| Input Shaft Diameter: | 2.125 | Input Shaft Keyseat (in): | 1/2 x 1/2 x 7 1/2 in |
| Output Torque Rating (in-lb): | 540.19 in-Lbs @1750 input rpm, 1 HP in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Tapered Bore |
General Specifications
| UPC: | 662460500355 | Weight: | 474.00 LB |
| Packaged Length: | 27.50 IN | Packaged Width: | 20.00 IN |
| Packaged Height: | 23.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

