Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 315CMTP15 Q140
Part #:PH0016
Catalog #:315CMTP15 Q140
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, fan kits, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Efficiency: | 80 | Output Speed: | 116.67 |
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Product Type: | C-Face TorqTaper Plus (CMTP) |
| Input Speed: | 1750 | Ratio: | 15:1 |
| Bolt Size (in): | 0.625 in | Gear Type: | Helical |
| Ratio Range: | 15:1 | Maximum Output Bore: | 3.9375 |
| Reducer Size: | 315 | Mounting Style: | Shaft mount |
| Input Style: | C-Face Quill | Input Shaft Diameter: | 0.875 |
| Output Torque Rating (in-lb): | 540.19 in-Lbs @1750 input rpm, 1 HP in/lbs | Output Shaft: | Tapered Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662460542263 | Weight: | 473.00 LB |
| Packaged Length: | 14.50 IN | Packaged Width: | 19.90 IN |
| Packaged Height: | 26.35 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

