Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 407SMTP25B
Part #:PJ0008
Catalog #:407SMTP25B
KEY FEATURES
- Single Taper Bushing: Exclusive single TorqTaper Bushing installs from driving side of the unit for easy on - easy off mounting.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Standard Seals: Commercially available double lip seals ride on plunge ground shafts.
- Options and Accessories: Complete range of motor mounts, belt guards, fan kits, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | TorqTaper Plus (SMTPB) | Bolt Size (in): | 0.625 in |
| Efficiency: | 80 | Input Speed: | 1750 |
| Ratio: | 25:1 | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Output Speed: | 70 | Housing Length (in): | 13.88 in |
| Standards met: | AGMA | Housing Height (in): | 27.8 in |
| Housing Width (in): | 21.69 in | Maximum Output Size (in): | 4.4375 in |
| Input Style: | Shaft | Gear Type: | Helical |
| Mounting Style: | Shaft mount | Maximum Output Bore: | 4.4375 |
| Ratio Range: | 25:1 | Reducer Size: | 407 |
| Reduction: | Double | Maximum Output RPM: | 80 |
| Drive Type: | Torque Arm | Output Bore: | Tapered Bushing |
| Input Shaft Diameter: | 2.125 | Input Shaft Keyseat (in): | 1/2 Sq. X 6 in |
| Output Torque Rating (in-lb): | 900.34 in-Lbs @1750 input rpm, 1 HP in/lbs | Output Shaft: | Tapered Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662460575575 | Weight: | 608.00 LB |
| Packaged Length: | 18.88 IN | Packaged Width: | 21.69 IN |
| Packaged Height: | 27.80 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

