Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 415SMTP05B
Part #:PK0006
Catalog #:415SMTP05B
KEY FEATURES
- Single Taper Bushing: Exclusive single TorqTaper Bushing installs from driving side of the unit for easy on - easy off mounting.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Standard Seals: Commercially available double lip seals ride on plunge ground shafts.
- Options and Accessories: Complete range of motor mounts, belt guards, fan kits and backstop options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5:1 | Output Speed: | 350 |
| Bolt Size (in): | 0.75 in | Input Speed: | 1750 |
| Product Type: | TorqTaper Plus (SMTPB) | Efficiency: | 80 |
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Housing Width (in): | 25.04 in |
| Housing Length (in): | 16.78 in | Standards met: | AGMA |
| Housing Height (in): | 31.8 in | Maximum Output Size (in): | 4.9375 in |
| Input Style: | Shaft | Ratio Range: | 5:1 |
| Gear Type: | Helical | Maximum Output Bore: | 4.9375 |
| Reducer Size: | 415 | Mounting Style: | Shaft mount |
| Reduction: | Single | Maximum Output RPM: | 400 |
| Output Bore: | Tapered Bushing | Drive Type: | Torque Arm |
| Input Shaft Diameter: | 2.375 | Housing Material: | Cast Iron |
| Output Shaft: | Tapered Bore | Output Torque Rating (in-lb): | 180.07 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Input Shaft Keyseat (in): | 5/8 Sq. X 8 3/8 in |
General Specifications
| UPC: | 662460575582 | Weight: | 882.00 LB |
| Packaged Length: | 23.81 IN | Packaged Width: | 25.04 IN |
| Packaged Height: | 31.80 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

