Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 415SMTP15B
Part #:PK0007
Catalog #:415SMTP15B
KEY FEATURES
- Single Taper Bushing: Exclusive single TorqTaper Bushing installs from driving side of the unit for easy on - easy off mounting.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Standard Seals: Commercially available double lip seals ride on plunge ground shafts.
- Options and Accessories: Complete range of motor mounts, belt guards, fan kits and backstop options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Size (in): | 0.75 in | Ratio: | 15:1 |
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Product Type: | TorqTaper Plus (SMTPB) |
| Output Speed: | 116.67 | Efficiency: | 80 |
| Input Speed: | 1750 | Ratio Range: | 15:1 |
| Gear Type: | Helical | Mounting Style: | Shaft mount |
| Reducer Size: | 415 | Input Style: | Shaft |
| Maximum Output Bore: | 4.9375 | Input Shaft Diameter: | 2.375 |
| Input Shaft Keyseat (in): | 5/8 Sq. X 8 3/8 in | Output Shaft: | Tapered Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 540.19 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662460575599 | Weight: | 939.00 LB |
| Packaged Length: | 23.81 IN | Packaged Width: | 25.04 IN |
| Packaged Height: | 31.80 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

