Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 507SMTP25B
Part #:PL0008
Catalog #:507SMTP25B
KEY FEATURES
- Single Taper Bushing: Exclusive single TorqTaper Bushing installs from driving side of the unit for easy on - easy off mounting.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Standard Seals: Commercially available double lip seals ride on plunge ground shafts.
- Options and Accessories: Complete range of motor mounts, belt guards, fan kits and backstop options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Speed: | 1750 | Ratio: | 25:1 |
| Output Speed: | 70 | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Efficiency: | 80 | Bolt Size (in): | 0.75 in |
| Product Type: | TorqTaper Plus (SMTPB) | Standards met: | AGMA |
| Housing Length (in): | 17.8 in | Housing Height (in): | 35.75 in |
| Housing Width (in): | 28.16 in | Maximum Output Size (in): | 5.4375 in |
| Ratio Range: | 25:1 | Gear Type: | Helical |
| Mounting Style: | Shaft mount | Input Style: | Shaft |
| Reducer Size: | 507 | Maximum Output Bore: | 5.4375 |
| Maximum Output RPM: | 80 | Output Bore: | Tapered Bushing |
| Drive Type: | Torque Arm | Reduction: | Double |
| Input Shaft Diameter: | 2.625 | Input Shaft Keyseat (in): | 5/8 Sq. X 8 3/8 in |
| Output Shaft: | Tapered Bore | Output Torque Rating (in-lb): | 900.34 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662460575629 | Weight: | 1,214.00 LB |
| Packaged Length: | 24.58 IN | Packaged Width: | 28.16 IN |
| Packaged Height: | 35.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

