Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 608SMTP25B
Part #:PM0008
Catalog #:608SMTP25B
KEY FEATURES
- Single Taper Bushing: Exclusive single TorqTaper Bushing installs from driving side of the unit for easy on - easy off mounting.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Standard Seals: Commercially available double lip seals ride on plunge ground shafts.
- Options and Accessories: Complete range of motor mounts, fan kits and backstop options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Efficiency: | 80 | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Bolt Size (in): | 0.75 in | Output Speed: | 70 |
| Ratio: | 25:1 | Input Speed: | 1750 |
| Product Type: | TorqTaper Plus (SMTPB) | Housing Width (in): | 30.23 in |
| Standards met: | AGMA | Housing Length (in): | 21.96 in |
| Housing Height (in): | 39.58 in | Maximum Output Size (in): | 6.5 in |
| Reducer Size: | 608 | Gear Type: | Helical |
| Mounting Style: | Shaft mount | Ratio Range: | 25:1 |
| Input Style: | Shaft | Maximum Output Bore: | 6.5 |
| Reduction: | Double | Output Bore: | Tapered Bushing |
| Maximum Output RPM: | 80 | Drive Type: | Torque Arm |
| Input Shaft Diameter: | 2.688 | Output Shaft: | Tapered Bore |
| Input Shaft Keyseat (in): | 5/8 Sq. X 8 3/4 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 900.34 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662460575643 | Weight: | 1,889.00 LB |
| Packaged Length: | 28.86 IN | Packaged Width: | 30.23 IN |
| Packaged Height: | 39.58 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

