Browning Torque Taper Plus Shaft Mount Reducers Screw Conveyor Accessory - 115DSP108
Part #:PC9310
Catalog #:115DSP108
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Standard Seals: Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, trough ends and screw conveyor sealing options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | TorqTaper Plus (SMTP) | Screw Diameter: | 6,9 |
| Key: | .250 x .250 x 2.75 | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:1 |
| Reducer Size: | 115 | Drive Shaft Diameter: | 1.5 in |
| Hole Diameter (in): | 0.5313 in | Distance between Shaft holes (in): | 3 in |
| Series: | 115DSP | Housing Material: | Steel |
| Accessory Type: | Screw Conveyor Accessories | Shaft Projecting Length (in): | 6 in |
General Specifications
| UPC: | 662460492193 | Weight: | 17.63 LB |
| Packaged Length: | 16.40 IN | Packaged Width: | 7.70 IN |
| Packaged Height: | 5.60 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

