Browning Torque Taper Plus Shaft Mount Reducers Screw Conveyor Accessory - 115DSP207-3SS
Part #:PC9324
Catalog #:115DSP207-3SS
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Standard Seals: Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, trough ends and screw conveyor sealing options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Screw Diameter: | 12,14 | Product Type: | TorqTaper Plus (SMTP) |
| Key: | .250 x .250 x 2.75 | Drive Shaft Diameter: | 2.4375 in |
| Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:1 | Reducer Size: | 115 |
| Hole Diameter (in): | 0.6563 in | Series: | 115DSP |
| Distance between Shaft holes (in): | 3 in | Shaft Projecting Length (in): | 9.69 in |
| Housing Material: | Stainless Steel | Accessory Type: | Screw Conveyor Accessories |
General Specifications
| UPC: | 662460492339 | Weight: | 26.30 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 20.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

