Browning Torque Taper Plus Shaft Mount Reducers Screw Conveyor Accessory - 215DSP200
Part #:PF9310
Catalog #:215DSP200
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Standard Seals: Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, trough ends and screw conveyor sealing options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | TorqTaper Plus (SMTP) | Key: | .500 x .500 x 3.75 |
| Screw Diameter: | 9-12 | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:1 |
| Drive Shaft Diameter: | 2 in | Reducer Size: | 215 |
| Distance between Shaft holes (in): | 3 in | Hole Diameter (in): | 0.6563 in |
| Series: | 215DSP | Accessory Type: | Screw Conveyor Accessories |
| Shaft Projecting Length (in): | 6 in | Housing Material: | Steel |
General Specifications
| UPC: | 662460492711 | Weight: | 41.63 LB |
| Packaged Length: | 20.60 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 4.10 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

