Browning Torque Taper Plus Shaft Mount Reducers Screw Conveyor Accessory - 315DSP207
Part #:PH9310
Catalog #:315DSP207
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Standard Seals: Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, trough ends and screw conveyor sealing options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Screw Diameter: | 12,14 | Product Type: | TorqTaper Plus (SMTP) |
| Key: | .500 x .500 x 7.5 | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:1 |
| Reducer Size: | 315 | Drive Shaft Diameter: | 2.4375 in |
| Distance between Shaft holes (in): | 3 in | Series: | 315DSP |
| Hole Diameter (in): | 0.6563 in | Accessory Type: | Screw Conveyor Accessories |
| Housing Material: | Steel | Shaft Projecting Length (in): | 6.69 in |
General Specifications
| UPC: | 662460502519 | Weight: | 82.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 28.50 IN |
| Packaged Height: | 7.88 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

