Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MMS107L
Part #:PB9201
Catalog #:MMS107L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Key: | 3/16 x 3/32 | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:5 |
| Reducer Size: | 107SMTP/SMFP | Compatible Base Part Number: | MB107-115 |
| Overall Width (in): | 16.5 in | Overall Length (in): | 15.5 in |
| Mounting Style: | Top | Base to Bore Centerline (in): | 5-3/4 to 9-1/2 in |
| NEMA Frame: | 56T to 215T | Accessory Type: | Motor Mount Support - Low |
| Housing Material: | Steel |
General Specifications
| UPC: | 662460490090 | Weight: | 11.87 LB |
| Packaged Length: | 14.20 IN | Packaged Width: | 30.40 IN |
| Packaged Height: | 4.50 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

