Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MMA107-115
Part #:PB9202
Catalog #:MMA107-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer Size: | 107-115SMTP/SMFP | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:4 |
| Compatible Base Part Number: | MB107-115 | Overall Width (in): | 16.5 in |
| Base to Bore Centerline (in): | 5-3/4 to 9-1/2 in | Overall Length (in): | 15.5 in |
| Mounting Style: | Top | NEMA Frame: | 56T to 215T |
| Housing Material: | Steel | Accessory Type: | Motor Mount Adapter |
General Specifications
| UPC: | 662460490106 | Weight: | 24.03 LB |
| Packaged Length: | 18.00 IN | Packaged Width: | 24.60 IN |
| Packaged Height: | 4.10 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

