Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - 203TAP-H
Part #:PD9105
Catalog #:203TAP-H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Size (in): | 0.375 in | Reducer Size: | 203SMTP/SMFP |
| Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:1 | Unit Size: | 203 |
| Accessory Type: | Torque Arm Kit (SMTP) |
General Specifications
| UPC: | 662460576558 | Weight: | 8.67 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 16.80 IN |
| Packaged Height: | 5.40 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

