Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MMA203
Part #:PD9202
Catalog #:MMA203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer Size: | 115-203SMTP/SMFP | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:9 |
| Overall Width (in): | 20 in | Base to Bore Centerline (in): | 8.06 to 19.94 in |
| Mounting Style: | Top | Overall Length (in): | 20.25 in |
| Compatible Base Part Number: | MB203-207 | NEMA Frame: | 56T to 286T |
| Accessory Type: | Motor Mount Adapter | Housing Material: | Steel |
General Specifications
| UPC: | 662460490144 | Weight: | 48.98 LB |
| Packaged Length: | 23.90 IN | Packaged Width: | 20.90 IN |
| Packaged Height: | 3.40 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

