Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - 207 TOP HIGH MM KIT
Part #:PE9803
Catalog #:207 TOP HIGH MM KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:15 | Reducer Size: | 207 |
| Base to Bore Centerline (in): | 8.06 to 19.94 in | Overall Width (in): | 20 in |
| Overall Length (in): | 20.25 in | Mounting Style: | Top |
| NEMA Frame: | 56T to 286T | Housing Material: | Steel |
| Accessory Type: | Motor Mount Kit |
General Specifications
| UPC: | 662460576909 | Weight: | 120.00 LB |
| HTC: | 8483.90.5090 | Country of Origin: | United States of America |

