Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MB215-307
Part #:PF9205
Catalog #:MB215-307
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:2 | Reducer Size: | 215-307SMTP/SMFP |
| Mounting Style: | Top | Overall Length (in): | 20.25 in |
| Overall Width (in): | 20 in | Base to Bore Centerline (in): | 10.28 to 26.18 in |
| NEMA Frame: | 143T to 286T | Housing Material: | Steel |
| Accessory Type: | Motor Base |
General Specifications
| UPC: | 662460490243 | Weight: | 56.00 LB |
| Packaged Length: | 54.00 IN | Packaged Width: | 25.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

