Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - 407TAP-HB
Part #:PJ9108
Catalog #:407TAP-HB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Used Ratio: | 5:1, 15:1, 25:1 | Bolt Size (in): | 0.625 in |
| Reducer Size: | 407SMTPB | Unit Size: | 407 |
| Accessory Type: | Torque Arm Kit (SMTP) |
General Specifications
| UPC: | 662460584676 | Weight: | 36.04 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 28.40 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

