Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MMS407H
Part #:PJ9200
Catalog #:MMS407H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Key: | 1/2 x 1/4 | Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:16 |
| Reducer Size: | 407SMTPB | Overall Length (in): | 27 in |
| Compatible Base Part Number: | MB407-415 | Overall Width (in): | 32.5 in |
| Mounting Style: | Top | Base to Bore Centerline (in): | 14.59 to 19.21 in |
| NEMA Frame: | 213T to 447T | Accessory Type: | Motor Mount Support - High |
| Housing Material: | Steel |
General Specifications
| UPC: | 662460583471 | Weight: | 72.00 LB |
| Packaged Length: | 11.25 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 28.45 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

