Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - 507TAP-HB
Part #:PL9108
Catalog #:507TAP-HB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Used Ratio: | 15:1, 25:1 | Reducer Size: | 507SMTPB |
| Bolt Size (in): | 0.75 in | Unit Size: | 507 |
| Accessory Type: | Torque Arm Kit (SMTP) |
General Specifications
| UPC: | 662460584874 | Weight: | 79.20 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

