Browning Torque Taper Plus Shaft Mount Reducers Shaftmount Accessory - MMS608H
Part #:PM9200
Catalog #:MMS608H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Key: | 5/8 x 5/16 | Reducer Size: | 608SMTPB |
| Used Ratio: | 5:1, 9:1, 15:1, 25:1 or 35:18 | Overall Length (in): | 30 in |
| Base to Bore Centerline (in): | 16.26 to 20.79 in | Compatible Base Part Number: | MB507-608 |
| Overall Width (in): | 37 in | Mounting Style: | Top |
| NEMA Frame: | 254T to 447T | Accessory Type: | Motor Mount Support - High |
| Housing Material: | Steel |
General Specifications
| UPC: | 662460583570 | Weight: | 105.00 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 37.00 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

