Link-Belt 945-P Cast Chains - 945-P
Part #:10521000
Catalog #:945-P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Rated Working Load (lb/ft): | 830 lb/ft | Roller Diameter (in): | 0.63 in |
| Plate Depth (in): | 0.75 in | Pin Diameter (in): | 0.31 in |
| Width Between Outer Plates (in): | 0.69 in | Overall Width/Pin Length (in): | 2.06 in |
| Sprocket Unit: | 45 | Chain Pitch (in): | 1.63 in |
| Material: | Cast | Product Type: | 400-900 Pintle |
General Specifications
| UPC: | 698210024802 | Weight: | 1.50 LB |
| Country of Origin: | Taiwan, Republic of China |

