Rex A730*300 Cast Chains - A730*300
Part #:10520908
Catalog #:A730*300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | 700 Pintle | Roller Diameter (in): | 1.5 in |
| Sprocket Unit: | A730 | Rated Working Load (lb/ft): | 4,500 lb/ft |
| Chain Pitch (in): | 6 in | Plate Depth (in): | 1.75 in |
| Width Between Outer Plates (in): | 1.13 in | Overall Width/Pin Length (in): | 3.94 in |
| Pin Diameter (in): | 0.75 in | Material: | Cast |
General Specifications
| UPC: | 698210803889 | Weight: | 6.00 LB |
| Country of Origin: | United States of America |

