Link-Belt BOBCAT6707728 Chain Accessories - BOBCAT6707728
Part #:10751321
Catalog #:BOBCAT6707728
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.469 in | Series: | Chain Links and Pins |
| Inside Plate Height (in): | 0.68 in | Pin Diameter (in): | 0.234 in |
| Base Catalog No: | C2060H | Chain Pitch (in): | 1.5 in |
| Plate Thickness (in): | 0.13 in |
General Specifications
| UPC: | 782935452870 | Weight: | 0.61 LB |
| HTC: | 7315110060 | Country of Origin: | Mexico |

