Morse British Standard Roller Chain Offset Link - 24B-2 10 FT
Part #:2361236
Catalog #:24B-2 10 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (mm): | 14.63 mm | Number of Strands/Width: | 2 |
| Chain Construction: | Riveted | Material: | Steel |
| Roller Diameter (mm): | 25.4 mm | Connecting Link - Slip Fit: | Spring Clip |
| Chain Size: | 24 | Roller Width (mm): | 25.4 mm |
| Chain Type: | British Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.5 in | Pin Diameter (in): | 0.5759 in |
| Roller Width (in): | 1 in | Coating: | Uncoated |
| Roller Diameter (in): | 1 in | Standard Met: | ANSI B29.1 |
| Measurement System: | Metric | Tranverse Pitch (in): | 1.904 in |
| Inside Plate Height (in): | 1.30708661417323 in | Total Length (ft): | 10 ft |
| Pin Length - Riveted (in): | 4.1732 in | Overall Width/Pin Length (in): | 4.17 in |
General Specifications
| UPC: | 662460388700 | Weight: | 9.10 LB |
| HTC: | 7315.11.0060 | Country of Origin: | United Kingdom |

