Morse British Standard Roller Chain Offset Link - 10B-1 C/L SC
Part #:2361301
Catalog #:10B-1 C/L SC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Material: | Steel |
| Pin Diameter (mm): | 5.08 mm | Chain Size: | 10 |
| Roller Diameter (mm): | 10.16 mm | Connecting Link - Slip Fit: | Spring Clip |
| Roller Width (mm): | 9.65 mm | Chain Type: | British Standard |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.625 in |
| Link Type: | Offset Link | Overall Width/Pin Length (in): | 0.81 in |
| Inside Plate Height (in): | 0.582677165354331 in |
General Specifications
| UPC: | 662460388236 | Weight: | 0.05 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 2.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | China |

