Morse British Standard Roller Chain Offset Link - 12B-1 C/L SC
Part #:2361319
Catalog #:12B-1 C/L SC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (mm): | 12.07 mm | Connecting Link - Slip Fit: | Spring Clip |
| Roller Width (mm): | 11.68 mm | Pin Diameter (mm): | 5.72 mm |
| Chain Size: | 12 | Material: | Steel |
| Number of Strands/Width: | 1 | Chain Pitch (in): | 0.75 in |
| Product Type: | Roller Chain | Chain Type: | British Standard |
| Link Type: | Offset Link | Overall Width/Pin Length (in): | 0.95 in |
| Inside Plate Height (in): | 0.633858267716536 in |
General Specifications
| UPC: | 662460388359 | Weight: | 0.47 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 0.65 IN | HTC: | 7315.19.0000 |
| Country of Origin: | China |

