Morse British Standard Roller Chain Offset Link - 20B-1 C/L SC
Part #:2361335
Catalog #:20B-1 C/L SC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 20 | Number of Strands/Width: | 1 |
| Roller Diameter (mm): | 19.05 mm | Pin Diameter (mm): | 10.19 mm |
| Roller Width (mm): | 19.56 mm | Connecting Link - Slip Fit: | Spring Clip |
| Material: | Steel | Chain Type: | British Standard |
| Chain Pitch (in): | 1.25 in | Product Type: | Roller Chain |
| Link Type: | Offset Link | Inside Plate Height (in): | 1.03543307086614 in |
| Overall Width/Pin Length (in): | 1.83 in |
General Specifications
| UPC: | 662460388557 | Weight: | 0.26 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | China |

