Morse British Standard Roller Chain Offset Link - 10B-3 C/L SC
Part #:2361467
Catalog #:10B-3 C/L SC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Roller Diameter (mm): | 10.16 mm |
| Pin Diameter (mm): | 5.08 mm | Connecting Link - Slip Fit: | Spring Clip |
| Number of Strands/Width: | 3 | Roller Width (mm): | 9.65 mm |
| Chain Size: | 10 | Chain Type: | British Standard |
| Chain Pitch (in): | 0.625 in | Product Type: | Roller Chain |
| Link Type: | Offset Link | Overall Width/Pin Length (in): | 2.13 in |
| Inside Plate Height (in): | 0.582677165354331 in |
General Specifications
| UPC: | 662460388298 | Weight: | 0.52 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 1.85 IN |
| Packaged Height: | 1.05 IN | HTC: | 7315.19.0000 |
| Country of Origin: | China |

