Morse British Standard Roller Chain Offset Link - 16B-3 C/L SC
Part #:2361483
Catalog #:16B-3 C/L SC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 3 | Roller Diameter (mm): | 15.88 mm |
| Material: | Steel | Roller Width (mm): | 17.02 mm |
| Pin Diameter (mm): | 8.26 mm | Connecting Link - Slip Fit: | Spring Clip |
| Chain Size: | 16 | Chain Type: | British Standard |
| Chain Pitch (in): | 1 in | Product Type: | Roller Chain |
| Link Type: | Offset Link | Overall Width/Pin Length (in): | 4.09 in |
| Inside Plate Height (in): | 0.81496062992126 in |
General Specifications
| UPC: | 662460388526 | Weight: | 0.41 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 0.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | China |

