Morse British Standard Roller Chain Offset Link - 24B-3 C/L SC
Part #:2361509
Catalog #:24B-3 C/L SC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Connecting Link - Slip Fit: | Spring Clip | Pin Diameter (mm): | 14.63 mm |
| Roller Width (mm): | 25.4 mm | Material: | Steel |
| Roller Diameter (mm): | 25.4 mm | Number of Strands/Width: | 3 |
| Chain Size: | 24 | Chain Pitch (in): | 1.5 in |
| Chain Type: | British Standard | Product Type: | Roller Chain |
| Link Type: | Offset Link | Inside Plate Height (in): | 1.30708661417323 in |
| Overall Width/Pin Length (in): | 6.12 in |
General Specifications
| UPC: | 662460388717 | Weight: | 1.74 LB |
| Packaged Length: | 4.15 IN | Packaged Width: | 9.05 IN |
| Packaged Height: | 1.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United Kingdom |

