Morse British Standard Roller Chain Offset Link - 12B-1 O/L SC
Part #:2361558
Catalog #:12B-1 O/L SC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 12 | Roller Diameter (mm): | 12.07 mm |
| Pin Diameter (mm): | 5.72 mm | Material: | Steel |
| Connecting Link - Slip Fit: | Spring Clip | Number of Strands/Width: | 1 |
| Roller Width (mm): | 11.68 mm | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.75 in | Chain Type: | British Standard |
| Link Type: | Offset Link | Inside Plate Height (in): | 0.633858267716536 in |
| Overall Width/Pin Length (in): | 0.95 in |
General Specifications
| UPC: | 662460388366 | Weight: | 0.55 LB |
| HTC: | 7315.19.0000 | Country of Origin: | China |

