Morse British Standard Roller Chain Offset Link - 16B-1 O/L SC
Part #:2361566
Catalog #:16B-1 O/L SC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Roller Width (mm): | 17.02 mm |
| Chain Size: | 16 | Roller Diameter (mm): | 15.88 mm |
| Connecting Link - Slip Fit: | Spring Clip | Pin Diameter (mm): | 8.26 mm |
| Number of Strands/Width: | 1 | Chain Pitch (in): | 1 in |
| Chain Type: | British Standard | Product Type: | Roller Chain |
| Link Type: | Offset Link | Inside Plate Height (in): | 0.81496062992126 in |
| Overall Width/Pin Length (in): | 1.55 in |
General Specifications
| UPC: | 662460388472 | Weight: | 0.19 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.85 IN |
| Packaged Height: | 1.35 IN | HTC: | 7315.19.0000 |
| Country of Origin: | China |

