Morse British Standard Roller Chain Offset Link - 08B-2 O/L SC
Part #:2361616
Catalog #:08B-2 O/L SC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (mm): | 8.51 mm | Pin Diameter (mm): | 4.45 mm |
| Chain Size: | 08 | Number of Strands/Width: | 2 |
| Material: | Steel | Connecting Link - Slip Fit: | Spring Clip |
| Roller Width (mm): | 7.75 mm | Product Type: | Roller Chain |
| Chain Type: | British Standard | Chain Pitch (in): | 0.5 in |
| Link Type: | Offset Link | Overall Width/Pin Length (in): | 1.31 in |
| Inside Plate Height (in): | 0.464566929133858 in |
General Specifications
| UPC: | 662460388182 | Weight: | 0.47 LB |
| Packaged Length: | 1.25 IN | Packaged Width: | 1.80 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | China |

