Morse British Standard Roller Chain Offset Link - 06B-3 O/L SC
Part #:2361681
Catalog #:06B-3 O/L SC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 3 | Roller Diameter (mm): | 6.35 mm |
| Material: | Steel | Roller Width (mm): | 5.72 mm |
| Chain Size: | 06 | Connecting Link - Slip Fit: | Spring Clip |
| Pin Diameter (mm): | 3.28 mm | Product Type: | Roller Chain |
| Chain Type: | British Standard | Chain Pitch (in): | 0.375 in |
| Link Type: | Offset Link | Overall Width/Pin Length (in): | 1.47 in |
| Inside Plate Height (in): | 0.326771653543307 in |
General Specifications
| UPC: | 662460388120 | Weight: | 0.35 LB |
| HTC: | 7315.19.0000 | Country of Origin: | China |

